中文
符合Mitsubishi三菱标准的刹车线,iMR-BKS1CBLxxM-A1-L/H,PVC

General properties
Fold
Base article
CF130.07.02.UL Fold
Manufacturer Part No
iMR-BKS1CBLxxM-A1-L/H Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
2x0.75 Fold
Outer diameter (d) max. [mm]
6 Fold
Technical data
Fold
Copper index kg/km [kg/km]
15 Fold
Drive technology system
Mitsubishi Electric Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
45 Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Cable structure
Fold
Outer jacket colour
Silver grey (comparable to RAL 7001) Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Fold

Sales Consulting
