中文
CFXL50 clamps with wide base for increased holding force | Cable diameter: 46mm to 50mm | Width: 55mm

- Safe and assembled even more safely
- Space and time-saving assembly
- Durability for dynamic applications with improved stacker elements
Part No.
Material
Cable diameter min-max CFX clamp [mm]
Version
Number of strain-relieved cables
Dimensions
Fold
Cable diameter min-max CFX clamp [mm]
46-50 Fold
Number of strain-relieved cables
1 Fold
Min. cable diameter [mm]
46 Fold
Max. cable diameter [mm]
50 Fold
Width [mm]
55 Fold
General properties
Fold
Material
Galvanized steel Fold

Sales Consulting

