中文
CFX14 clamps with standard base | cable diameter: 12 - 14 mm | width: 18 mm

- Safe and secure installation
- Space-saving and time-saving installation
- Durability for dynamic applications thanks to improved pressure elements
Part No.
Material
Cable diameter min-max CFX clamp [mm]
Version
Number of strain-relieved cables
Dimensions
Fold
Cable diameter min-max CFX clamp [mm]
12 - 14 Fold
Number of strain-relieved cables
1 Fold
Min. cable diameter [mm]
8 Fold
Max. cable diameter [mm]
14 Fold
Width [mm]
18 Fold
General properties
Fold
Material
Galvanized steel Fold

Sales Consulting
Scroll

