中文
chainflex® PUR bus cable for hanging applications CFSPECIAL.182

- For increased tensile strain
- PUR outer jacket
- Overall shield
- Bio-oil-resistant
- Coolant-resistant
- Notch-resistant
- Oil-resistant (according to DIN EN 50363-10-2)
- Flame retardant
- Hydrolysis and microbe-resistant
- PVC-free
Part No.
Bus system
General properties
Fold
Bus system
Ethernet/CAT5/PoE Fold
Number of cores and conductor nominal cross-section
(4x(2x0.15))C Fold
Outer diameter (d) max. [mm]
9.5 Fold
Weight per km [kg/km]
136 Fold
Copper index kg/km [kg/km]
41 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
95 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
a max. (acceleration) [m/s²]
100 Fold
Electrical properties
Fold
Nominal voltage
50V Fold
UL Voltage Rating [V]
300 Fold
Test voltage
500V Fold
Wave resistance approx. [Ω]
100 Fold
Max. Current carrying capacity at 30°C (according to DIN VDE 0298-4)
2.5A Fold
Core
Fold
Conductor
Fine-wire stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
According to bus specification. Fold
Core stranding
According to bus specification Fold
Core group 1 core structure
(4x(2x0.15))C Fold
Core group 1 colour code
white-blue/blue, white-orange/orange, white-green/green, white-brown/brown Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 70% linear, approx. 90% optical Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Characteristics classification
Fold
UV resistance
High Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. B129699: "igus 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
CE
According to 2014/35/EU Fold

Sales Consulting

