中文
chainflex® twistable fibre optic cable CFROBOT5

- For torsion applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Hydrolysis and microbe-resistant
- Guarantee up to 4 years
Part No.
Number of fibres/Fibre diameter/Conductor nominal cross section
General properties
Fold
Fibre diameter approx.
50/125 Fold
number of fibres
2 Fold
Fibre type
GOF Multimode Fold
Outer diameter (d) max. [mm]
8.5 Fold
Weight per km [kg/km]
53 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
85 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-50°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-55°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
Electrical properties
Fold
Bandwidth [MHz x km] @ 650 nm
≥ 500 Fold
Attenuation [dB/km] @ 650 nm
≤ 2,5 Fold
Bandwidth [MHz x km] @ 850 nm
≥ 500 Fold
Attenuation [dB/km] @ 850 nm
≤ 0,7 Fold
Core
Fold
Fibre optic cables
50/125 μm, 62.5/125 μm especially bend-resistant solid glass fibre optic cores with aramid strain relief elements. Fold
Core stranding
FOC cores wound with high-tensile aramid dampers around a GRP central element. Fold
Fibre identification
blue with white numbers Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Characteristics classification
Fold
UV resistance
High Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Dry cleanroom
按 DIN EN ISO 14644-1 标准在干式无尘室中测试 Fold
CE
According to 2014/35/EU Fold

Sales Consulting

