improve what moves
chainflex® twistable control cable CFROBOT2

- For torsion applications
- PUR outer jacket
- Overall shield
- Coolant-resistant
- Notch-resistant
- Hydrolysis and microbe-resistant
- Flame retardant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (according to DIN EN 50363-10-2)
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(4G0.75)C Fold
Outer diameter (d) max. [mm]
8 Fold
Weight per km [kg/km]
78 Fold
Copper index kg/km [kg/km]
42 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
80 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
Electrical properties
Fold
Nominal voltage
300/500V (according to DIN VDE 0298-3) Fold
UL Voltage Rating [V]
300 Fold
Test voltage
2000V (according to DIN EN 50395) Fold
Maximum conductor resistance at 20°C [Ω/km]
27 Fold
Core
Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core group 1 core structure
(4G0.75)C Fold
Overall shield
Extremely torsion-resistant, tinned copper shield. Cover approx. 85% optical Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Characteristics classification
Fold
UV resistance
High Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
CE
According to 2014/35/EU Fold

Sales Consulting

















































































































