中文
chainflex® fibre optic cable CFLG.LB.PUR

- Graded glass-fibre cable for heaviest duty applications
- PUR outer jacket
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Oil-resistant (according to DIN EN 50363-10-2)
- UV-resistant
- Guarantee up to 4 years
Part No.
Number of fibres/Fibre diameter/Conductor nominal cross section
General properties
Fold
Fibre diameter approx.
9/125 Fold
number of fibres
6 Fold
Fibre type
GOF Single mode Fold
Outer diameter (d) max. [mm]
11 Fold
Weight per km [kg/km]
95 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
5 Fold
Min. bend radius, e-chain [mm]
55 Fold
Min. bend radius, flexible (factor) [x d]
4 Fold
Min. bend radius, fixed (factor) [x d]
3 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Attenuation [dB/km] @ 1310 nm
≤ 0,35 Fold
Chromatic dispersion [ps/nm/km] @ 1,310nm
3,5 Fold
Attenuation [dB/km] @ 1550 nm
≤ 0,25 Fold
Chromatic dispersion [ps/nm/km] @ 1,550nm
18 Fold
Core
Fold
Fibre optic cables
50/125 μm, 62.5/125 μm, 9/125 μm especially bend-resistant solid glass fibre otic cores with aramid strain relief elements. Fold
Core stranding
FOC cores wound with a short pitch length with high-tensile aramid dampers. Fold
Fibre identification
yellow with black numbers Fold
Reinforcement
Extremely flexible aramid braid for torsion protection. Fold
Outer jacket
Low-adhesion mixture on the basis of PUR, highly abrasion and bend-resistant, adapted to suit the requirements in hanging applications (according to DIN EN 50363-10-2). Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Characteristics classification
Fold
UV resistance
High Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
DNV
Type Approval Certificate TAE000048J Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll