Please input search content
Sign up and get 50 points
Home > chainflex > Optical cable > chainflex® fibre optic cable CFLG.LB >

chainflex® fibre optic cable CFLG.LB

Picture 01
Picture 01
reach
oil_resistance
ce
rohs
silocon_free
uv_resistant
non_halogen
cleanroom
pfte_free
dry_cleanroom
  • Graded glass-fibre cable for heaviest duty applications
  • TPE outer jacket
  • Halogen-free
  • Silicone-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • UV-resistant
  • PVC-free
  • Guarantee up to 4 years
Part No.
Number of fibres/Fibre diameter/Conductor nominal cross section
General properties
Fold
Fibre diameter approx.
62.5/125 Unfold Fold
number of fibres
2 Unfold Fold
Fibre type
GOF Multimode Unfold Fold
Outer diameter (d) max. [mm]
8.5 Unfold Fold
Weight per km [kg/km]
57 Unfold Fold
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
42.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
4 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
3 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-35°C up to +80°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-50°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-55°C to +80°C (according to DIN EN 50305) Unfold Fold
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
20 Unfold Fold
Electrical properties
Fold
Bandwidth [MHz x km] @ 850 nm
≥ 200 Unfold Fold
Attenuation [dB/km] @ 850 nm
≤ 3,5 Unfold Fold
Bandwidth [MHz x km] @ 1300 nm
≥ 500 Unfold Fold
Attenuation [dB/km] @ 1300 nm
≤ 1,5 Unfold Fold
Core
Fold
Fibre optic cables
50/125 μm, 62.5/125 μm, 9/125 μm especially bend-resistant solid glass fibre otic cores with aramid strain relief elements. Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
FOC cores wound with a short pitch length with high-tensile aramid dampers. Unfold Fold
Fibre identification
orange with black numbers Unfold Fold
Reinforcement
Extremely flexible aramid braid for torsion protection. Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Jet black (comparable to RAL 9005) Unfold Fold
Characteristics classification
Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
High Unfold Fold
ffdba992-8bcc-477e-8a55-b69621e738ee-origin-Icon_oilcan_old
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
36350704-1cd8-4aa6-b979-8a9cbb618b36-origin-Icon_silicone-free_old
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
d09db211-5ace-44bc-8b55-bbaecc1d713d-origin-Icon_halogen-free_old
Halogen-free
According to DIN EN 60754 Unfold Fold
PTFE-free
The design of these products does not contain PTFE Unfold Fold
3c216d69-f731-4f15-b6a7-3da1a6a3c281-origin-CF_ICON_ul.verified
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Unfold Fold
cfa8310f-9c14-4c3a-96b1-1ba4f0968bbd-origin-Icon_REACH
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
2ea54ac0-2022-4c1d-b2fa-a96ecbe50ccc-origin-Icon_cleanroom_IPAgreen
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
Dry cleanroom
按 DIN EN ISO 14644-1 标准在干式无尘室中测试 Unfold Fold
5283a921-68ad-410c-aa5d-4769d4a047c9-origin-Picto_CE
CE
According to 2014/35/EU Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥273.91
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
Unit Price
¥242.40 /m
Without Tax
Total Price
¥242.40
Without Tax
Total tax(Tax Rate13.00%)
+ ¥31.51
Total Price
¥273.91
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download