中文
chainflex® fibre optic cable CFLG.G

- Glass-fibre cable for heaviest duty applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Hydrolysis and microbe-resistant
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- UV-resistant
- PVC-free
- Guarantee up to 4 years
Part No.
Number of fibres/Fibre diameter/Conductor nominal cross section
General properties
Fold
Fibre diameter approx.
50/125 Fold
number of fibres
6 Fold
Outer diameter (d) max. [mm]
10 Fold
Weight per km [kg/km]
71 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
100 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
-40°C up to +80°C Fold
Temperature, flexible
-50°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-55°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
Electrical properties
Fold
Bandwidth [MHz x km] @ 850 nm
≥ 500 Fold
Attenuation [dB/km] @ 850 nm
≤ 3,0 Fold
Bandwidth [MHz x km] @ 1300 nm
≥ 500 Fold
Attenuation [dB/km] @ 1300 nm
≤ 1,0 Fold
Core
Fold
Fibre optic cables
9/125 µm, 50/125 µm, 62.5/125 µm fibres in gel-filled tube. Fold
Core stranding
Gel-filled fibre sheath surrounded by GRP rods and torsion protection braid in the outer jacket. Fold
Fibre identification
ecru, yellow, green, red, violet, blue Fold
Reinforcement
Extremely flexible aramid braid for torsion protection. Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Characteristics classification
Fold
UV resistance
High Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Dry cleanroom
按 DIN EN ISO 14644-1 标准在干式无尘室中测试 Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll