Please input search content
Sign up and get 50 points
Home > chainflex > Optical cable > chainflex® fibre optic cable CFLG.G >

chainflex® fibre optic cable CFLG.G

Picture 01
Picture 01
oil_resistance
ce
rohs
silocon_free
uv_resistant
non_halogen
cleanroom
  • Glass-fibre cable for heaviest duty applications
  • TPE outer jacket
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • UV-resistant
  • PVC-free
  • Guarantee up to 4 years
Part No.
Number of fibres/Fibre diameter/Conductor nominal cross section
General properties
Fold
Fibre diameter approx.
9/125 Unfold Fold
number of fibres
12 Unfold Fold
Fibre type
GOF Single mode Unfold Fold
Outer diameter (d) max. [mm]
10 Unfold Fold
Weight per km [kg/km]
71 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
10 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
100 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
8 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
5 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-40°C up to +80°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-50°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-55°C to +80°C (according to DIN EN 50305) Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
6 Unfold Fold
Electrical properties
Fold
Attenuation [dB/km] @ 1310 nm
≤ 0,35 Unfold Fold
Chromatic dispersion [ps/nm/km] @ 1,310nm
3,5 Unfold Fold
Attenuation [dB/km] @ 1550 nm
≤ 0,25 Unfold Fold
Chromatic dispersion [ps/nm/km] @ 1,550nm
18 Unfold Fold
Core
Fold
Fibre optic cables
9/125 µm, 50/125 µm, 62.5/125 µm fibres in gel-filled tube. Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Gel-filled fibre sheath surrounded by GRP rods and torsion protection braid in the outer jacket. Unfold Fold
Fibre identification
ecru, yellow, green, red, violet, blue, turquoise, grey, brown, black, orange, pink Unfold Fold
Reinforcement
Extremely flexible aramid braid for torsion protection. Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Jet black (comparable to RAL 9005) Unfold Fold
Characteristics classification
Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
High Unfold Fold
ffdba992-8bcc-477e-8a55-b69621e738ee-origin-Icon_oilcan_old
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
d09db211-5ace-44bc-8b55-bbaecc1d713d-origin-Icon_halogen-free_old
Halogen-free
According to DIN EN 60754 Unfold Fold
PTFE-free
The design of these products does not contain PTFE Unfold Fold
3c216d69-f731-4f15-b6a7-3da1a6a3c281-origin-CF_ICON_ul.verified
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Unfold Fold
cfa8310f-9c14-4c3a-96b1-1ba4f0968bbd-origin-Icon_REACH
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
Dry cleanroom
按 DIN EN ISO 14644-1 标准在干式无尘室中测试 Unfold Fold
5283a921-68ad-410c-aa5d-4769d4a047c9-origin-Picto_CE
CE
According to 2014/35/EU Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥336.97
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
Unit Price
¥298.20 /m
Without Tax
Total Price
¥298.20
Without Tax
Total tax(Tax Rate13.00%)
+ ¥38.77
Total Price
¥336.97
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download