中文
chainflex® fibre optic cable CFLG88

- Gradient glass-fibre cable for flexing applications
- PVC outer jacket
- Silicone-free
- Flame retardant
- Not oil-resistant
- Guarantee up to 4 years
Part No.
Number of fibres/Fibre diameter/Conductor nominal cross section
General properties
Fold
Fibre diameter approx.
50/125 Fold
number of fibres
2 Fold
Fibre type
GOF Multimode Fold
Outer diameter (d) max. [mm]
7 Fold
Weight per km [kg/km]
44 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Min. bend radius, e-chain [mm]
52.5 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Bandwidth [MHz x km] @ 850 nm
≥ 200 Fold
Attenuation [dB/km] @ 850 nm
≤ 3,0 Fold
Bandwidth [MHz x km] @ 1300 nm
≥ 500 Fold
Attenuation [dB/km] @ 1300 nm
≤ 1,0 Fold
Core
Fold
Fibre optic cables
50/125 μm, 62.5/125 μm, 9/125 μm especially bend-resistant solid glass fibre otic cores with aramid strain relief elements. Fold
Core stranding
FOC cores wound with a short pitch length with high-tensile aramid dampers. Fold
Fibre identification
blue with black numbers Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Characteristics classification
Fold
UV resistance
none Fold
Flame retardant
According to IEC 60332-1-2 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF240.02.24 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
CE
According to 2014/35/EU Fold

Sales Consulting


