中文
chainflex® Clean Air pneumatic hoses

- For heaviest duty applications
- PE hose
- Oil-resistant and coolant-resistant
- Highly abrasion-resistant
- Outside tolerance
- PVC and halogen-free
Part No.
Outer diameter (d) max. [mm]
Dimensions
Fold
Package length max. [km]
1 Fold
Inner diameter mm [mm]
2.7 Fold
Wall thickness mm [mm]
0.65 Fold
Outer diameter (d) max. [mm]
4 Fold
Weight per km [kg/km]
8 Fold
General properties
Fold
Material
Highly abrasion-resistant polyethylene adapted to suit the requirements in e-chains®. Fold
Dimensions
External tolerances Fold
Operating pressure at 20°C/68°F) [Bar]
10 Fold
Vacuum (at 20°C/68°F) [Bar]
-1 Fold
Colour
grey Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
40 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, fixed (factor) [x d]
7.5 Fold
Temperature, flexible
-25°C up to +60°C Fold
Temperature, fixed
-30°C to +65°C Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
Characteristics classification
Fold
UV resistance
none Fold
Oil resistance
Oil-resistant Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to EN 50267-2-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
UL verified
Certificate no. B129699: "igus 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
Cleanroom
According to ISO Class 1, material/hose tested by IPA according to DIN EN ISO standard 14644-1 Fold

Sales Consulting