Please input search content
Sign up and get 50 points
Home > chainflex > Motor cables > chainflex® motor cable CFCRANE.PUR >

chainflex® motor cable CFCRANE.PUR

Picture 01
Picture 01
Picture 03
oil_resistance
ce
rohs
silocon_free
uv_resistant
non_halogen
  • For maximum voltages and outputs
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV resistance: medium
  • Oil-resistant (according to DIN EN 50363-10-2)
  • PVC-free
  • Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(1x95/16)C Unfold Fold
Outer diameter (d) max. [mm]
29.5 Unfold Fold
Weight per km [kg/km]
1523 Unfold Fold
Copper index kg/km [kg/km]
1166 Unfold Fold
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
310 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
8 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
5 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-20°C up to +80°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-25°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-30°C to +80°C (according to DIN EN 50305) Unfold Fold
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
50 Unfold Fold
Electrical properties
Fold
ba19cbcd-5cea-418f-9857-9cdabe720449-origin-CF_ICON_NennspannungPNG
Nominal voltage
6/10 kV (according to DIN VDE 0250), other voltages on request. Unfold Fold
550a9b5f-a783-4311-a36c-7f242eebb97b-origin-CF_ICON_PrC3BCfspannung
Test voltage
17 kV (according to DIN VDE 0250, part 813) Unfold Fold
Core
Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Highly flexible cable consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Extremely bend-resistant braiding made of tinned copper wires Coverage approx. 85% optical Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
red Unfold Fold
Characteristics classification
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
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
12d53aaf-05c2-48c2-a55b-2be6d2c812af-origin-Icon_flame-retardant_old
Flame retardant
According to IEC 60332-1-2 Unfold Fold
36350704-1cd8-4aa6-b979-8a9cbb618b36-origin-Icon_silicone-free_old
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Halogen-free
According to DIN EN 60754 Unfold Fold
PTFE-free
The design of these products does not contain PTFE Unfold Fold
3c216d69-f731-4f15-b6a7-3da1a6a3c281-origin-CF_ICON_ul.verified
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Unfold Fold
cfa8310f-9c14-4c3a-96b1-1ba4f0968bbd-origin-Icon_REACH
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
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
Estimated shipping in 2 business days

Total Price

¥1164.14
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
Base price of cable
¥847.50 /m
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥182.71 /m

Total Unit Price
¥1,030.21 /m
Total Price
¥1,030.21
Without Tax
Total tax(Tax Rate13.00%)
+ ¥133.93
Total Price
¥1,164.14
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download