中文
chainflex® motor cable CFCRANE.PUR

- For maximum voltages and outputs
- PUR outer jacket
- Overall shield
- Coolant-resistant
- Notch-resistant
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- UV resistance: medium
- Oil-resistant (according to DIN EN 50363-10-2)
- PVC-free
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(1x70/16)C Fold
Outer diameter (d) max. [mm]
27.5 Fold
Weight per km [kg/km]
1249 Fold
Copper index kg/km [kg/km]
941 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
290 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
-20°C up to +80°C Fold
Temperature, flexible
-25°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-30°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
a max. (acceleration) [m/s²]
50 Fold
Electrical properties
Fold
Nominal voltage
6/10 kV (according to DIN VDE 0250), other voltages on request. Fold
Test voltage
17 kV (according to DIN VDE 0250, part 813) Fold
Core
Fold
Conductor
Highly flexible cable consisting of bare copper wires (according to DIN EN 60228). Fold
Overall shield
Extremely bend-resistant braiding made of tinned copper wires Coverage approx. 85% optical Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Flame retardant
According to IEC 60332-1-2 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll