Please input search content
Sign up and get 50 points
Home > chainflex > Bus cables > chainflex® bus cable CFBUS.PUR >

chainflex® bus cable CFBUS.PUR

Picture 01
Picture 01
reach
oil_resistance
offshore
desina
ce
eac
rohs
flame_retardant
silocon_free
dnv_gl
uv_resistant
ullisted
ul
nfpa
non_halogen
cleanroom
pfte_free
  • For energy chain applications
  • PUR outer jacket
  • Bend factor 12.5xd
  • Overall shield
  • oil-resistant & flame-retardant
  • coolant-resistant
  • PVC and halogen-free
  • Notch-resistant
  • 10 million double strokes guaranteed
  • Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
Bus system
General properties
Fold
Bus system
CAN-Bus/Fieldbus Unfold Fold
Number of cores and conductor nominal cross-section
(4x0.25)C Unfold Fold
Outer diameter (d) max. [mm]
7.5 Unfold Fold
Weight per km [kg/km]
64 Unfold Fold
Copper index kg/km [kg/km]
23 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
12.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
93.75 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
10 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
7 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-20°C up to +70°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +70°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
3 Unfold Fold
v max. gliding (speed) [m/s]
2 Unfold Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
30 Unfold Fold
Electrical properties
Fold
Nominal voltage
50V Unfold Fold
UL Voltage Rating [V]
30 Unfold Fold
Test voltage
500V Unfold Fold
Wave resistance approx. [Ω]
120 Unfold Fold
Core
Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Core insulation
According to bus specification. Unfold Fold
Core group 1 core structure
4x0.25 Unfold Fold
Core group 1 colour code
white, green, brown, yellow (star-quad stranding) Unfold Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
Outer jacket colour
Red lilac (comparable to RAL 4001) Unfold Fold
Characteristics classification
Fold
UV resistance
Medium Unfold Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Unfold Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Unfold Fold
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
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Unfold Fold
UL-Listed
CMX UL 444, 75°C Unfold Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Unfold Fold
DNV
Type approval certificate TAE00003X6 Unfold Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
DESINA
According to VDW, DESINA standardisation Unfold Fold
CE
According to 2014/35/EU Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥61.64
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
Base price of cable
¥51.00 /m
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥3.55 /m

Total Unit Price
¥54.55 /m
Total Price
¥54.55
Without Tax
Total tax(Tax Rate13.00%)
+ ¥7.09
Total Price
¥61.64
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download