中文
chainflex® pneumatic hose CFAIR

- For heaviest duty applications
- PU hose
- Oil-resistant and coolant-resistant
- Abrasion resistance
- Outside tolerance
- PVC and halogen-free
Part No.
Outer diameter (d) max. [mm]
Dimensions
Fold
Package length max. [km]
1 Fold
Inner diameter mm [mm]
2.7 Fold
Wall thickness mm [mm]
0.65 Fold
Outer diameter (d) max. [mm]
4 Fold
Weight per km [kg/km]
8 Fold
General properties
Fold
Material
Highly abrasion-resistant polyurethane adapted to suit the requirements in e-chains®. Fold
Dimensions
External tolerances Fold
Operating pressure at 20°C/68°F) [Bar]
12 Fold
Vacuum (at 20°C/68°F) [Bar]
-1 Fold
Colour
blue Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
40 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, fixed (factor) [x d]
7.5 Fold
Temperature, flexible
-25°C up to +80°C Fold
Temperature, fixed
-40°C to +85°C Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
Characteristics classification
Fold
UV resistance
none Fold
Oil resistance
Oil-resistant Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to EN 50267-2-1 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
UL verified
Certificate no. B129699: "igus 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold

Sales Consulting