中文
chainflex® control cable CF9.UL

- For extremely heavy duty applications
- TPE outer jacket
- Coolant-resistant
- Low-temperature-flexible
- Hydrolysis and microbe-resistant
- Flame retardant
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- CFRIP®
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
2x0.25 Fold
Outer diameter (d) max. [mm]
5 Fold
Weight per km [kg/km]
24 Fold
Copper index kg/km [kg/km]
5 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
5 Fold
Min. bend radius, e-chain [mm]
25 Fold
Min. bend radius, flexible (factor) [x d]
4 Fold
Min. bend radius, fixed (factor) [x d]
3 Fold
Temperature e-chain®
-35°C up to +100°C Fold
Temperature, flexible
-45°C to +100°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-55°C to +100°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
a max. (acceleration) [m/s²]
100 Fold
Electrical properties
Fold
Nominal voltage
300/500V (according to DIN VDE 0298-3) Fold
UL Voltage Rating [V]
300 Fold
Test voltage
2000V (according to DIN EN 50395) Fold
Maximum conductor resistance at 20°C [Ω/km]
79 Fold
Core
Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
Cores wound in a layer with short pitch length. Fold
Core group 1 core structure
2x0.25 Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Slate grey (comparable to RAL 7015) Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Fold
Characteristics classification
Fold
UV resistance
High Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
DNV
Type approval certificate TAE00003X2 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF34.UL.25.04.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
CE
According to 2014/35/EU Fold
REACH-info
Customer information according to REACH Regulation (EC) No. 1907/2006 - communication of information on substances in products (Article 33):
The product contains decabromodiphenyl ethane in a concentration of more than 0.1% (CAS no. 84852-53-9), a substance of very high concern (SVHC) that is listed on the REACH candidate list.
Note: The use of the product remains permitted. Inclusion in the candidate list does not constitute a prohibition, but solely obliges the provision of this information.
DBDPE-free alternative products with UL approval for this series:
Fold
Sales Consulting







