中文
chainflex® control cable CF99.PLUS

- For heaviest duty applications and especially small radii up to 3xd
- TPE outer jacket
- Shielded
- Oil and bio-oil-resistant
- PVC and halogen-free
- Flexible at low temperatures
- Hydrolysis and microbe-resistant
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(2x0.14)C Fold
Outer diameter (d) max. [mm]
6 Fold
Weight per km [kg/km]
39 Fold
Copper index kg/km [kg/km]
12 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
3 Fold
Min. bend radius, e-chain [mm]
18 Fold
Min. bend radius, flexible (factor) [x d]
3 Fold
Min. bend radius, fixed (factor) [x d]
3 Fold
Temperature e-chain®
-35°C up to +90°C Fold
Temperature, flexible
-50°C to +90°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-55°C to +90°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
Electrical properties
Fold
Nominal voltage
300/300V Fold
UL Voltage Rating [V]
300 Fold
Test voltage
1500V Fold
Core
Fold
Conductor
Conductor consisting of a highly flexible special alloy. Fold
Core insulation
Mechanically high-quality TPE mixture Fold
Core stranding
Cores wound in a layer with especially short pitch length. Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Overall shield
Extremely bend-resistant braiding made of alloy wires. Coverage approx. 70% linear, approx. 90% optical Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Characteristics classification
Fold
UV resistance
High Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Dry cleanroom
按 DIN EN ISO 14644-1 标准在干式无尘室中测试 Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll



