中文
chainflex® bus cable CF898

• Profinet
• Star quad structure
• For energy chain applications
• iguPur outer jacket
• Outer jacket colour yellow-green
• Bend factor 15xd
• Overall shield
• Oil-resistant & flame-retardant
• 5 million double strokes guaranteed
Part No.
Number of cores and conductor nominal cross-section
Bus system
Outer jacket colour
General properties
Fold
Bus system
Profinet Fold
Number of cores and conductor nominal cross-section
(4x0.34)C Fold
Outer diameter (d) max. [mm]
7 Fold
Weight per km [kg/km]
58 Fold
Copper index kg/km [kg/km]
25 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Min. bend radius, e-chain [mm]
105 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Temperature e-chain®
-20°C up to +70°C Fold
Temperature, flexible
-40°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Nominal voltage
50V Fold
UL Voltage Rating [V]
300 Fold
Test voltage
500V Fold
Wave resistance approx. [Ω]
100 Fold
Core
Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
According to bus specification. Fold
Core group 1 core structure
4x0.34 Fold
Core group 1 colour code
white, orange, blue, yellow (star-quad stranding) Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Outer jacket
Low-adhesion iguPUR mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
CE
According to 2014/35/EU Fold

Sales Consulting


