中文
chainflex® servo cable CF897

- For flexing applications
- iguPUR outer jacket
- Oil-resistant (according to DIN EN 50363-10-2)
- Silicone-free
- Flame retardant
- Overall shield
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(4G1.5+(2x1.5)C)C Fold
Number of cores
4+2 Fold
Outer diameter (d) max. [mm]
12.5 Fold
Weight per km [kg/km]
201 Fold
Copper index kg/km [kg/km]
124 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Min. bend radius, e-chain [mm]
187.5 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Temperature e-chain®
-20°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Nominal voltage
600/1,000V (according to DIN VDE 0298-3) Fold
UL Voltage Rating [V]
1000 Fold
Test voltage
4000V (according to DIN EN 50395) Fold
Core
Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
Mechanically high-quality, especially low-capacitance TPE mixture. Fold
Core stranding
Power cores and control pair elements wound together in an optimised pitch length. Fold
Core group 1 core structure
4G1.5 Fold
Core group 2 core structure
(2x1.5)C)C Fold
Element shield
Foil taping of optimised, flexible foil shield. Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Outer jacket
Low-adhesion iguPUR mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Pastel orange (comparable to RAL 2003) Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
CE
According to 2014/35/EU Fold

Sales Consulting


