中文
chainflex® bus cable CF888

- For energy chain applications
- PVC outer jacket
- Bend factor 15xd
- Overall shield
- Flame retardant
- 5 million double strokes guaranteed
Part No.
Number of cores and conductor nominal cross-section
Bus system
General properties
Fold
Bus system
Profibus (1x2x0.64mm) Fold
Number of cores and conductor nominal cross-section
(2x0.25)C Fold
Number of cores
2 Fold
Outer diameter (d) max. [mm]
8 Fold
Weight per km [kg/km]
59 Fold
Copper index kg/km [kg/km]
18 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Min. bend radius, e-chain [mm]
120 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Nominal voltage
50V Fold
UL Voltage Rating [V]
30 Fold
Test voltage
500V Fold
Wave resistance approx. [Ω]
150 Fold
Core
Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
According to bus specification. Fold
Core group 1 core structure
2x0.25 Fold
Core group 1 colour code
red, green Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Red lilac (comparable to RAL 4001) Fold
Characteristics classification
Fold
UV resistance
none Fold
Oil resistance
No oil resistance Fold
Flame retardant
符合 IEC 60332-1-2 电缆阻燃标准 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PFAS-tested
根据 REACH 法规及其化学品生产加工规则,使用无 PFAS 材料 Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
CE
According to 2014/35/EU Fold

Sales Consulting


