中文
chainflex® motor cable CF886 spindle cable, single cores

- For flexing applications
- PVC outer jacket
- Overall shield
- Flame retardant
- Silicone-free
- Not oil-resistant
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(1x16)C Fold
Outer diameter (d) max. [mm]
11.5 Fold
Weight per km [kg/km]
262 Fold
Copper index kg/km [kg/km]
180 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Min. bend radius, e-chain [mm]
172.5 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Nominal voltage
600/1,000V (according to DIN VDE 0298-3) Fold
UL Voltage Rating [V]
600 Fold
Test voltage
4000V (according to DIN EN 50395) Fold
Core
Fold
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
Mechanically high-quality PVC mixture. Fold
Core group 1 core structure
(1x16)C Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Pastel orange (comparable to RAL 2003) Fold
Characteristics classification
Fold
UV resistance
none Fold
Oil resistance
No oil resistance Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
CE
According to 2014/35/EU Fold

Sales Consulting


