中文
chainflex® measuring system cable CF884

- For flexing applications
- PVC outer jacket
- Not oil-resistant
- Silicone-free
- Flame retardant
- Overall shield
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Drive technology system
ELAU/Schneider Electric,LTi DRiVES,Omron,Bosch/Rexroth,Stöber Fold
Number of cores and conductor nominal cross-section
(4x(2x0.25)+2x0.5)C Fold
Outer diameter (d) max. [mm]
8 Fold
Weight per km [kg/km]
91 Fold
Copper index kg/km [kg/km]
44 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Min. bend radius, e-chain [mm]
120 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Nominal voltage
50V Fold
UL Voltage Rating [V]
30 Fold
Test voltage
500V Fold
Core
Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228) Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
According to measuring system specification Fold
Core group 1 core structure
4x(2x0.25) Fold
Core group 1 colour code
brown/green, blue/violet, grey/pink, red/black Fold
Core group 2 core structure
2x0.5 Fold
Element shield
Foil taping of optimised, flexible foil shield. Cover approx. 100% optical Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Characteristics classification
Fold
UV resistance
none Fold
Oil resistance
No oil resistance Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll


