improve what moves
chainflex® CF211.PUR data cable

- For heavy-duty applications
- PUR outer jacket
- Overall shield
- Oil-resistant (according to DIN EN 50363-10-2)
- Notch-resistant
- Hydrolysis and microbe-resistant
- Flame retardant
- Halogen-free
- Silicone-free
- PVC-free
- UV-resistant
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(2x0.25)C Fold
Outer diameter (d) max. [mm]
5 Fold
Weight per km [kg/km]
32 Fold
Copper index kg/km [kg/km]
16 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Min. bend radius, e-chain [mm]
37.5 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
5 Fold
v max. gliding (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
50 Fold
Electrical properties
Fold
Nominal voltage
300/300V (according to DIN VDE 0298-3) Fold
UL Voltage Rating [V]
300 Fold
Test voltage
1500V (according to DIN EN 50395) Fold
Maximum conductor resistance at 20°C [Ω/km]
79 Fold
Nominal cross section
0.25 Fold
Number of cores
2 Fold
Core
Fold
Conductor
Very finely stranded special conductors of a particularly bend-resistant design, made of bare copper wires. Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
Cores twisted in pairs with short pitch lengths, core pairs then wound with short pitch lengths. Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Outer jacket colour
Window grey (comparable to RAL 7040) Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
DNV
Type approval certificate TAE00003X3 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
CE
According to 2014/35/EU Fold

Sales Consulting




















































































































