中文
chainflex® measuring system cable CF211

- For medium-duty applications
- PVC outer jacket
- Oil resistant (following DIN EN 50363-4-1)
- Silicone-free
- Flame retardant
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Drive technology system
Beckhoff Fold
Number of cores and conductor nominal cross-section
(4x0.34)C Fold
Outer diameter (d) max. [mm]
5.5 Fold
Weight per km [kg/km]
45 Fold
Copper index kg/km [kg/km]
25 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
55 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
5 Fold
v max. gliding (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
30 Fold
Electrical properties
Fold
Nominal voltage
50V Fold
UL Voltage Rating [V]
300 Fold
Test voltage
500V Fold
Core
Fold
Conductor
Very finely stranded special conductors of particularly bending resistant design made of tinned copper wires. Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
According to measuring system specification Fold
Core group 1 core structure
4x0.34 Fold
Element shield
Extremely bend-resistant, tinned copper shielding. Cover approx. 90% optical Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Fold
Overall shield
Extremely bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Characteristics classification
Fold
UV resistance
none Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 2. The outer jacket material of this series complies with CF5.10.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll



