中文
chainflex® control cable CF150.UL

- For medium-duty applications
- PVC outer jacket
- Flame-retardant
- TC-ER (Power and Control Tray Cable)
- Oil-resistant (based on DIN EN 50363-4-1), UL Oil Res I
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
3G2.5 Fold
Outer diameter (d) max. [mm]
9.5 Fold
Weight per km [kg/km]
133 Fold
Copper index kg/km [kg/km]
75 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Min. bend radius, e-chain [mm]
71.25 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
3 Fold
v max. gliding (speed) [m/s]
2 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Nominal voltage
TC-ER 600V, WTTC 1,000V, MTW 600V Fold
UL Voltage Rating [V]
600 Fold
Test voltage
2000V (according to DIN EN 50395) Fold
Maximum conductor resistance at 20°C [Ω/km]
8 Fold
Core
Fold
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
Mechanically high-quality PVC/PA combination Fold
Core stranding
Cores wound in a layer with short pitch length. Fold
Core group 1 core structure
3G2.5 Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), UL Oil Res I, Class 2 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2 / Horizontal Flame, FT4 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
UL-Listed
TC-ER UL 1277, WTTC UL 2277, MTW UL 1063 Fold
NEC
According to article 501 part II 501.10(B) Class I Division 2 and article 502 part II 502.10(B) TC-ER cables can be installed in hazardous (Classified) locations Class I and Class II, Division 2. Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll



