improve what moves
chainflex® data cable CF12

- For extremely heavy duty applications
- TPE outer jacket
- Overall shield
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- Halogen-free
- Silicone-free
- PVC-free
- UV-resistant
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(3x(2x0.5)C)C Fold
Outer diameter (d) max. [mm]
13.5 Fold
Weight per km [kg/km]
224 Fold
Copper index kg/km [kg/km]
65 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
135 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
-35°C up to +100°C Fold
Temperature, flexible
-50°C to +100°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-55°C to +100°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
a max. (acceleration) [m/s²]
100 Fold
Electrical properties
Fold
Nominal voltage
300/300V (according to DIN VDE 0298-3) Fold
UL Voltage Rating [V]
300 Fold
Test voltage
1500V (according to DIN EN 50395) Fold
Nominal cross section
0.5 Fold
Number of cores
3x2 Fold
Core
Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
Cores twisted in pairs with short pitch lengths, core pairs then wound with short pitch lengths. Fold
Element shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Overall shield
Highly flexible shield consisting of galvanised steel wire braid. Coverage linear approx. 70%, optical approx. 90% Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Characteristics classification
Fold
UV resistance
High Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Dry cleanroom
按 DIN EN ISO 14644-1 标准在干式无尘室中测试 Fold
CE
According to 2014/35/EU Fold

Sales Consulting



























