中文
chainflex® measuring system cable CF11.D

- For extremely heavy duty applications
- TPE outer jacket
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- Halogen-free
- Silicone-free
- Hydrolysis and microbe-resistant
- PVC-free
- CFRIP®
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
Part number MSC
General properties
Fold
Drive technology system
Omron,Bosch/Rexroth Fold
Number of cores and conductor nominal cross-section
(2x(2x0.25)+2x0.5)C Fold
Outer diameter (d) max. [mm]
6.5 Fold
Weight per km [kg/km]
51 Fold
Copper index kg/km [kg/km]
38 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
6.8 Fold
Min. bend radius, e-chain [mm]
44.2 Fold
Min. bend radius, flexible (factor) [x d]
5 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Temperature e-chain®
-35°C up to +90°C Fold
Temperature, flexible
-50°C to +90°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-55°C to +90°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
6 Fold
a max. (acceleration) [m/s²]
100 Fold
Electrical properties
Fold
Nominal voltage
50V Fold
UL Voltage Rating [V]
300 Fold
Test voltage
1500V (according to DIN EN 50395) Fold
Core
Fold
Conductor
Stranded conductor in an especially flexible design consisting of tinned copper wires (according to DIN EN 60228). Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
According to measuring system specification Fold
Core group 1 core structure
2x(2x0.25) Fold
Core group 1 colour code
red/black, grey/pink Fold
Core group 2 core structure
2x0.5 Fold
Element shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Fold
Dry cleanroom
按 DIN EN ISO 14644-1 标准在干式无尘室中测试 Fold
DESINA
According to VDW, DESINA standardisation Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll





