中文
chainflex® measuring system cable CF113.D

- For extremely heavy duty applications
- PUR outer jacket
- Oil-resistant (according to DIN EN 50363-10-2)
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Coolant-resistant
- Hydrolysis and microbe-resistant
- Overall shield
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
Part number MSC
General properties
Fold
Drive technology system
Control Techniques,NUM,Siemens Fold
Number of cores and conductor nominal cross-section
(3x(2x0.14)C+(4x0.14)+(2x0.5))C Fold
Outer diameter (d) max. [mm]
10 Fold
Weight per km [kg/km]
137 Fold
Copper index kg/km [kg/km]
75 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Min. bend radius, e-chain [mm]
75 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
10 Fold
v max. gliding (speed) [m/s]
5 Fold
a max. (acceleration) [m/s²]
50 Fold
Electrical properties
Fold
Nominal voltage
50V Fold
UL Voltage Rating [V]
300 Fold
Test voltage
500V Fold
Core
Fold
Conductor
Stranded conductor in an especially flexible design consisting of tinned copper wires (according to DIN EN 60228). Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
According to measuring system specification Fold
Core group 1 core structure
3x(2x0.14)C Fold
Core group 1 colour code
green/yellow, black/brown, red/orange Fold
Core group 2 core structure
(4x0.14) Fold
Core group 3 core structure
(2x0.5) Fold
Element shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Fold
Inner jacket
TPE mixture adapted to suit the requirements in e-chains®. Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the inner jacket Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
DNV
Type approval certificate TAE00003X4 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
DESINA
According to VDW, DESINA standardisation Fold
CE
According to 2014/35/EU Fold






