中文
chainflex® measuring system cable CF111.D

- For medium-duty applications
- PUR outer jacket
- Oil-resistant (according to DIN EN 50363-10-2)
- Halogen-free
- Silicone-free
- Flame retardant
- Offshore
- Coolant-resistant
- Hydrolysis and microbe-resistant
- Overall shield
- Notch-resistant
- PVC-free
- Guarantee up to 4 years
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Drive technology system
Fanuc Fold
Number of cores and conductor nominal cross-section
((2x0.25)+5x0.5)C Fold
Outer diameter (d) max. [mm]
7 Fold
Weight per km [kg/km]
75 Fold
Copper index kg/km [kg/km]
44 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
70 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
-25°C up to +80°C Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
5 Fold
v max. gliding (speed) [m/s]
3 Fold
a max. (acceleration) [m/s²]
30 Fold
Electrical properties
Fold
Nominal voltage
50V Fold
UL Voltage Rating [V]
300 Fold
Test voltage
500V Fold
Core
Fold
Conductor
Very finely stranded special conductors of particularly bending resistant design made of tinned copper wires. Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
According to measuring system specification Fold
Core group 1 core structure
(2x0.25) Fold
Core group 1 colour code
white/brown Fold
Core group 2 core structure
5x0.5 Fold
Element shield
Extremely bend-resistant, tinned copper shielding. Cover approx. 90% optical Fold
Element jacket
TPE mixture on pair shielding adapted to suit the requirements in e-chains®. Fold
Overall shield
Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Fold
Outer jacket
Low-adhesion, halogen-free, highly abrasion-resistant PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Characteristics classification
Fold
UV resistance
Medium Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
Offshore
MUD-resistant according to NEK 606 - status 2018 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Halogen-free
According to DIN EN 60754 Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
DNV
Type approval certificate TAE00003X4 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1. The outer jacket material of this series complies with CF77.UL.05.12.D - tested by IPA according to standard DIN EN ISO 14644-1 Fold
DESINA
According to VDW, DESINA standardisation Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll







