English
手动控制器,高精度连续可调

- Start and stop button for analogue movement
- Specification of speed or position with potentiometer
- Fine adjustment with the 10-way potentiometer
- Easy to use without a laptop
产品代码
尺寸
收起
H1 [mm]
53 收起
B1 [mm]
65 收起
L1 [mm]
110 收起
一般性能
收起
D1 function
模拟量 收起
Positioning possibilities
Freely adjustable 收起
连接头
M12 插头,8 芯,公头 收起
工作电压
5 to 24V 收起
重量 [g]
173 收起

销售咨询