English
micro flizz®, the alternative to the busbar systems | Total length: 1m to 10m

1 complete set consists of:
+ Energy chain
+ Guide channel
+ Guide carriage
- Easy to clean
- No particle pollution due to abrasion
- Quiet, lubrication-free, and easy to install
- Operating speeds of up to 6m/s in high acceleration applications
- Data rates of up to 10Gbit/s. Safely guides FOC and bus cables
- Low space requirement
产品代码
最大电缆直径 [mm]
Length trough system [mm]
版本
尺寸
收起
内高[Hi] [mm]
11 收起
外高Ha [mm]
17 收起
内宽[Bi] [mm]
10 收起
弯曲半径[R] [mm]
18 收起
导向槽高度 [mm]
75.5 收起
Trough outer width [BRa] [mm]
29.5 收起
Length trough system [mm]
5000 收起
Travel [mm]
4700 收起
Complete system height [C] [mm]
108.48 收起
最大电缆直径 [mm]
8 收起
一般性能
收起
版本
End infeed with 1 carriage 收起
重量【kg or kg/m】
8.7993 收起