Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Infranor >
Overview
Product List
Engineer

Filter

Reset
Number of cores and conductor nominal cross-section
Temperature e-chain®
Travel distance e-chain®
~
Min. bend radius, e-chain
~
Nominal Voltage
300/300V (according to DIN VDE 0298-3)
300/500V (according to DIN VDE 0298-3)
50V
600/1,000V (according to DIN VDE 0298-3)
Jacket material
PUR
PVC
TPE
iguPUR
Oil resistance
No
Yes
Overall shield
No
Yes
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download