中文

iglidur® A160, bar stock plates
Compliant with EU regulation 10/2011 EC, FDA-compliantHigh media resistanceLubrication- and maintenance-free
Part No.
Thickness [mm]
Selection Info
Length[mm]
1000Width[mm]
610 Dimensions
Fold
Width [mm]
610 Fold
Length [mm]
1000 Fold
Thickness [mm]
10 Fold
Production and installation tolerances
Fold
Tolerance thickness
+ 0.2mm Fold
General properties
Fold
Colour
blue Fold
Max. moisture absorption [Wt.- %]
0.1 Fold
Max. total moisture absorption [Wt.- %]
0.1 Fold
Coefficient of friction, dynamic, against steel
0.09 - 0.19 Fold
pv value, max. (dry)
0.25 MPa ⋅ m/s Fold
Mechanical properties
Fold
Modulus of elasticity [MPa]
1151 Fold
Flexural strength (at 20°C/68°F) [MPa]
19 Fold
Shore D hardness
60 Fold
Compressive strength [MPa]
37 Fold
Max. recommended surface pressure [MPa]
15 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
80 Fold
Lower application temperature [°C]
-50 Fold
Electrical properties
Fold
Specific volume resistance
> 1012 Fold
Surface resistance
> 1012 (DIN 53482) Fold
Requirements
Fold
FDA compliant
EU 10/2011 compliant
Mould-free according to DIN EN ISO 846 Procedure A
ESD compliant
RoHS 2 compliant according to EU guideline 2011/65/EU
Processing Instructions
Fold
Sawing
undefined Fold
Characteristics classification
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting
Scroll