Please input search content
Sign up and get 50 points
Home > Linear technology > drylin® lead screw technology > Lead screw nuts > low-clearance-lead-screw-nuts > dryspin preloaded Zero-Backlash - lead screw nut out of iglidur J | thread: DST - thread | RH >

dryspin preloaded Zero-Backlash - lead screw nut out of iglidur J | thread: DST - thread | RH

Picture 01
Picture 01
Drawing 01
  • Material: iglide® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Zero-backlash
Part No.
Thread size
Design
Technical data
Fold
Thread size
DS10X12 Unfold Fold
Thread direction
Right-hand thread Unfold Fold
Dimensions
Fold
cf2c2f3a-a496-4d52-bc8e-c81d52dd13e8-origin-DRL_TD_SD_DST_JFRM_ZB
Ø d2 [mm]
20 Unfold Fold
Ø d5 [mm]
5.2 Unfold Fold
Ø d4 [mm]
28.3 Unfold Fold
b1 max. [mm]
47 Unfold Fold
b1 min. [mm]
41 Unfold Fold
Ø d3 [mm]
38.1 Unfold Fold
Ø d1 [mm]
10 Unfold Fold
b2 [mm]
4.8 Unfold Fold
Weights
Fold
Weight [g]
16.538 Unfold Fold
General properties
Fold
Thread type
High helix thread dryspin; highest efficiency Unfold Fold
Anti-backlash
Brand name
dryspin Unfold Fold
Manufacturing process
Bar stock Unfold Fold
Max. moisture absorption [Wt.- %]
0.3 Unfold Fold
Design
Zero-Backlash Unfold Fold
Cylindrical lead screw nut with flange
Mechanical properties
Fold
Max. axial static pressure load [N]
150 Unfold Fold
Requirements
Fold
Low coefficient of friction
Low water absorption
Mould-free according to DIN EN ISO 846 Procedure A
High speed
High chemical resistance

IGUS_PPL_CN_industry_manager_photos_CN_10_ce175f79df
柴文瑞 Ray Chai dryspin®产品经理
IGUS_PPL_PM_and_IM_CN_14_af7746ecbd

Product Consulting

Sales Consulting

Total Price

¥467.46
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥413.68 /unit
Without Tax
Total Price
¥413.68
Without Tax
Total tax(Tax Rate13.00%)
+ ¥53.78
Total Price
¥467.46
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download