中文
igutex® TX3, cylindrical plain bearing, mm - TX3SM

- Lowest wear rates under extreme dry running conditions
- No lubrication and maintenance
- Tested in the igus test laboratory up to 130 MPa and 0.01 m/s swiveling
- Long service life due to low wear, no additional lubrication required
Part No.
Shaft diameter [mm]
Ø d2 [mm]
b1 [mm]
Dimensions
Fold

Shaft diameter [mm]
20 Fold
Ø d2 [mm]
24 Fold
b1 [mm]
15 Fold
Length of bevel (f1) [mm]
1.5 Fold
Length of bevel (f4) [mm]
1.5 Fold
Bevel angle (f1) [°]
15 Fold
Bevel angle (f4) [°]
15 Fold
Production and installation tolerances
Fold
after press-fit d1 max. [mm]
20.15 Fold
after press-fit d1 min. [mm]
20.02 Fold
Tolerance of shaft
h9 Fold
General properties
Fold
Coefficient of friction, dynamic, against steel
0,03 – 0,08 µ Fold
Mechanical properties
Fold
Max. recommended surface pressure [MPa]
180 Fold
Physical And Thermal Properties
Fold
Lower application temperature [°C]
-60 Fold
Max. short-term application temperature [°C]
140 Fold
Max. long-term application temperature [°C]
130 Fold

Sales Consulting
Scroll




