English
drygear® Apiro 减速箱卡簧联轴器

- Force transfer between the gearboxes
- M5 thread
- Reduce maintenance costs through faster assembly
- Permissible torque transmission of up to 12Nm, tested in the igus® laboratory
- Universal joints are resistant to corrosion and suitable for applications that require regular wet cleaning, among others.
产品代码
D1 [mm]
长度 [mm]
尺寸
收起

D2 [mm]
16 收起
D1 [mm]
8 收起
长度 [mm]
48 收起
一般性能
收起
重量 [g]
53.46 收起

销售咨询
滑动查看更多