Endurance runner basic flizz protects the energy and signal supply in snow and frost

A robust and weather-resistant system for year-round operation of the sewage treatment plant

Profile

  • What was needed: A cable guidance system that ensures a reliable energy and signal supply along the clarifier
  • Requirements: Suitable for long travels, resistant to high and low temperatures, snow and frost as well as continuous loads (365 days/year in operation)
  • Industry: Sewage treatment plants
  • Success for the customer: A low-maintenance system that can withstand corrosive conditions in the long term and enables long travels
The secondary clarifier at the Radstadt sewage treatment plant

Problem

Solution

After the good experience with the grit chamber, the 46.5-metre-long secondary clarifier was also equipped with the energy supply system.
The travel path of the scraper with waste water from the sewage treatment plant
"During the Christmas period, more than 120,000 tourists can add to the 12,500 inhabitants. However, the plant can cope with that because the characteristic value of 125,000 represents the weekly average. [...] The maintenance effort is almost zero."

Franz Rainer

Plant operator

basic flizz product photo

basic flizz system

Consulting

I look forward to answering your questions

Michael Berteit
Michael Berteit

Head of Sales Engineering Projects and Installation Service

+49 2203 9649 7439Write e-mail

Shipping and consultation

-->