中文
Han 24B connector housing (pin) on Han 24B connector housing (socket), double locking lever, angled at both ends, iguPUR

- For flexing applications
- iguPUR outer jacket
- Flame retardant
- Silicone-free
- UV-resistant
- Oil-resistant (according to DIN EN 50363-10-2)
- Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF890.15.25 Fold
Housing series
Han 24B Fold
Connectors
Fold
Locking type
double locking lever Fold
Connector design
cable entry angled on both sides Fold
Housing 2 HARTING Part No.
19300241522 Fold
Housing 1 HARTING Part No.
19300241522 Fold
Insert 2 HARTING Part No.
09330242602 Fold
Insert 1 HARTING Part No.
09330242702 Fold
Connector B
Connector M32 insert 24+PE lateral Cable entry Fold
Connector A
Socket M32 insert 24+PE lateral Cable entry Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
17.5 Fold
Number of cores and conductor nominal cross-section
25G1.5 Fold
Weights
Fold
Weight per km [kg/km]
502 Fold
Technical data
Fold
Copper index kg/km [kg/km]
403.3 Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
20 Fold
v max. gliding (speed) [m/s]
0 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-50°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-20°C up to +80°C Fold
Min. bend radius, fixed [mm]
122.5 Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Min. bend radius, flexible [mm]
175 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
218.75 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Cable structure
Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Outer jacket
Low-adhesion iguPUR mixture, adapted to suit the requirements in e-chains®. Fold
Core stranding
Cores wound with an optimised pitch length. Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
25G1.5 Fold
Properties and approvals
Fold
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
CE
According to 2014/35/EU Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-10-2), Class 3 Fold
UV resistance
Medium Fold

Sales Consulting
Scroll