中文
Han 10B connector housing (pin) on Han 10B connector housing (socket), double locking lever, straight at both ends, TPE, halogen-free

- For heaviest duty applications
- TPE outer jacket
- Coolant-resistant
- Low-temperature-flexible
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- CFRIP®
- Guarantee up to 4 years
Part No.
General properties
Fold
Housing series
Han 10B Fold
Base article
CF9.15.12 Fold
Connectors
Fold
Locking type
double locking lever Fold
Connector design
straight cable entry on both sides Fold
Housing 2 HARTING Part No.
19300101421 Fold
Housing 1 HARTING Part No.
19300101421 Fold
Insert 2 HARTING Part No.
09330102602 Fold
Insert 1 HARTING Part No.
09330102702 Fold
Connector B
Connector M25 insert 10+PE straight Cable entry Fold
Connector A
Socket M25 insert 10+PE straight Cable entry Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
13 Fold
Number of cores and conductor nominal cross-section
12G1.5 Fold
Weights
Fold
Weight per km [kg/km]
280 Fold
Technical data
Fold
Copper index kg/km [kg/km]
179 Fold
Dynamic information
Fold
v max., twisted (speed) [°/m]
90 Fold
a max. (acceleration) [m/s²]
100 Fold
v max. gliding (speed) [m/s]
6 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-55°C to +100°C (according to DIN EN 50305) Fold
Temperature, flexible
-50°C to +100°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-35°C up to +100°C Fold
Min. bend radius, fixed [mm]
39 Fold
Min. bend radius, fixed (factor) [x d]
3 Fold
Min. bend radius, flexible [mm]
52 Fold
Min. bend radius, flexible (factor) [x d]
4 Fold
Min. bend radius, e-chain [mm]
65 Fold
Min. bend radius, e-chain (factor) [x d]
5 Fold
Electrical information
Fold
Test voltage
2000V (according to DIN EN 50395) Fold
Cable structure
Fold
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Outer jacket
Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Fold
Core stranding
Cores wound in bundles are then wound around a high tensile strength centre element, all with optimised short pitch lengths and directions. Especially low-torsion structure. Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
12G1.5 Fold
Properties and approvals
Fold
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1, material/cable tested by IPA according to DIN EN ISO standard 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Fold
Halogen-free
According to DIN EN 60754 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
UV resistance
High Fold

Sales Consulting
Scroll