Please input search content
Sign up and get 50 points
Home > Ready Product > harting > Han B > Han 10B connector housing (pin) on Han 10B connector housing (socket), single locking lever, angled at both ends, PVC 7.5xd >

Han 10B connector housing (pin) on Han 10B connector housing (socket), single locking lever, angled at both ends, PVC 7.5xd

Picture 01
Picture 01
ce
flame_retardant
silocon_free
ul
nfpa
cleanroom
pfte_free
  • For medium-duty applications
  • PVC outer jacket
  • Flame retardant
  • Silicone-free
  • Not oil-resistant
  • CFRIP®
  • Guarantee up to 4 years
Part No.
General properties
Fold
Base article
CF130.15.12.UL Unfold Fold
Connectors
Fold
Locking type
single locking lever Unfold Fold
Connector design
cable entry angled on both sides Unfold Fold
Housing 2 HARTING Part No.
19300101541 Unfold Fold
Housing 1 HARTING Part No.
19300101541 Unfold Fold
Insert 2 HARTING Part No.
09330102602 Unfold Fold
Insert 1 HARTING Part No.
09330102702 Unfold Fold
Connector B
Connector M25 insert 10+PE lateral Cable entry Unfold Fold
Connector A
Socket M25 insert 10+PE lateral Cable entry Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
13 Unfold Fold
Number of cores and conductor nominal cross-section
12G1.5 Unfold Fold
Weights
Fold
Weight per km [kg/km]
288 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
178 Unfold Fold
Dynamic information
Fold
v max., twisted (speed) [°/m]
90 Unfold Fold
f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
a max. (acceleration) [m/s²]
20 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
2 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
3 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
+5°C up to +70°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed [mm]
52 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
4 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible [mm]
78 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
6 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
97.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
7.5 Unfold Fold
Cable structure
Fold
f268766a-6d47-4a8e-99e8-c0c5d0cece68-origin-CFRIP-Logo
CFRIP®
Strip cables faster: a tear strip is moulded into the outer jacket Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Silver grey (comparable to RAL 7001) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
Cores wound in bundles are then wound around a high tensile strength centre element, all with optimised short pitch lengths and directions. Especially low-torsion structure. Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Finely stranded conductor consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
Core group 1 core structure
12G1.5 Unfold Fold
Properties and approvals
Fold
cd19e954-69d9-403e-81e9-06823dbea6ae-origin-UK_logo_UKCA20logo20-20fill
UKCA
In accordance with the valid regulations of the United Kingdom (as of 08/2021) Unfold Fold
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
According to ISO Class 1, material/cable tested by IPA according to DIN EN ISO standard 14644-1 Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
6557a5d8-3fa0-4a00-8895-748a52125333-origin-Picto_EAC
EAC
Certificate No. RU C-DE.ME77.B.00300/19 Unfold Fold
36350704-1cd8-4aa6-b979-8a9cbb618b36-origin-Icon_silicone-free_old
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
Oil resistance
No oil resistance Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
none Unfold Fold

Sales Consulting

Total Price

¥901.6
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥770.43 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥27.45 /Unit

Total Unit Price
¥797.88 /Unit
Total Price
¥797.88
Without Tax
Total tax(Tax Rate13.00%)
+ ¥103.72
Total Price
¥901.60
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download