Please input search content
Sign up and get 50 points
Home > Ready Product > michinevision > FOC > TPE fibre optic cable, twistable, connector A: ST, connector B: LC >

TPE fibre optic cable, twistable, connector A: ST, connector B: LC

Picture 01
Picture 01
  • For torsion applications
  • TPE outer jacket
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Guarantee up to 4 years
Part No.
Fibre diameter approx.
Connector
General properties
Fold
Base article
CFROBOT5.501 Unfold Fold
Connectors
Fold
Connector design
Straight on both sides Unfold Fold
Connector B
LC Unfold Fold
Connector A
ST Unfold Fold
Connector
Connector ST/Connector LC Unfold Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8.5 Unfold Fold
number of fibres
2 Unfold Fold
Weights
Fold
Weight per km [kg/km]
53 Unfold Fold
Technical data
Fold
Fibre identification
blue with white numbers Unfold Fold
Dynamic information
Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-55°C to +80°C (according to DIN EN 50305) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-50°C to +80°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-25°C up to +80°C Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible [mm]
68 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed [mm]
42.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
8 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
85 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
10 Unfold Fold
Electrical information
Fold
Attenuation [dB/km] @ 850 nm
≤ 0,7 Unfold Fold
Bandwidth [MHz x km] @ 650 nm
≥ 500 Unfold Fold
Bandwidth [MHz x km] @ 850 nm
≥ 500 Unfold Fold
Attenuation [dB/km] @ 650 nm
≤ 2,5 Unfold Fold
Cable structure
Fold
Fibre type
GOF Multimode Unfold Fold
Properties and approvals
Fold
36350704-1cd8-4aa6-b979-8a9cbb618b36-origin-Icon_silicone-free_old
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
5283a921-68ad-410c-aa5d-4769d4a047c9-origin-Picto_CE
CE
According to 2014/35/EU Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
d09db211-5ace-44bc-8b55-bbaecc1d713d-origin-Icon_halogen-free_old
Halogen-free
According to DIN EN 60754 Unfold Fold
ffdba992-8bcc-477e-8a55-b69621e738ee-origin-Icon_oilcan_old
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
High Unfold Fold

Sales Consulting

Total Price

¥1474.31
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥1,304.70 /Unit
Without Tax
Total Price
¥1,304.70
Without Tax
Total tax(Tax Rate13.00%)
+ ¥169.61
Total Price
¥1,474.31
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download