中文
TPE fibre optic cables, twistable, connector LC both ends

- For torsion applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Hydrolysis and microbe-resistant
- Guarantee up to 4 years
Part No.
Fibre diameter approx.
Connector
General properties
Fold
Base article
CFROBOT5.501 Fold
Connectors
Fold
Connector design
Straight on both sides Fold
Connector B
LC Fold
Connector A
LC Fold
Connector
Connector LC/Connector LC Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
8.5 Fold
number of fibres
2 Fold
Weights
Fold
Weight per km [kg/km]
53 Fold
Technical data
Fold
Fibre identification
blue with white numbers Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-55°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-50°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +80°C Fold
Min. bend radius, flexible [mm]
68 Fold
Min. bend radius, fixed [mm]
42.5 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, e-chain [mm]
85 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Electrical information
Fold
Attenuation [dB/km] @ 850 nm
≤ 0,7 Fold
Bandwidth [MHz x km] @ 650 nm
≥ 500 Fold
Bandwidth [MHz x km] @ 850 nm
≥ 500 Fold
Attenuation [dB/km] @ 650 nm
≤ 2,5 Fold
Cable structure
Fold
Fibre type
GOF Multimode Fold
Properties and approvals
Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
CE
According to 2014/35/EU Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Halogen-free
According to DIN EN 60754 Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
UV resistance
High Fold

Sales Consulting

