中文
TPE fibre optic cable | glass fibre, connector A: ST, connector B: ST

- Graded glass-fibre cable for heaviest duty applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- UV-resistant
- PVC-free
- Guarantee up to 4 years
Part No.
Fibre diameter approx.
Connector
General properties
Fold
Base article
CFLG.4LB.62.5/125 Fold
Connectors
Fold
Connector design
Straight on both sides Fold
Connector B
ST Fold
Connector A
ST Fold
Connector
Connector ST/Connector ST Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
9 Fold
number of fibres
4 Fold
Weights
Fold
Weight per km [kg/km]
68 Fold
Technical data
Fold
Fibre identification
orange with black numbers Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
6 Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-55°C to +80°C (according to DIN EN 50305) Fold
Temperature, flexible
-50°C to +80°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-35°C up to +80°C Fold
Min. bend radius, flexible [mm]
36 Fold
Min. bend radius, fixed [mm]
27 Fold
Min. bend radius, fixed (factor) [x d]
3 Fold
Min. bend radius, flexible (factor) [x d]
4 Fold
Min. bend radius, e-chain [mm]
45 Fold
Min. bend radius, e-chain (factor) [x d]
5 Fold
Electrical information
Fold
Attenuation [dB/km] @ 1300 nm
≤ 1,5 Fold
Attenuation [dB/km] @ 850 nm
≤ 3,5 Fold
Bandwidth [MHz x km] @ 850 nm
≥ 200 Fold
Bandwidth [MHz x km] @ 1300 nm
≥ 500 Fold
Cable structure
Fold
Fibre type
GOF Multimode Fold
Properties and approvals
Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
CE
According to 2014/35/EU Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Halogen-free
According to DIN EN 60754 Fold
Oil resistance
Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Fold
UV resistance
High Fold

Sales Consulting
Scroll