中文
PVC Fibre Optic Cable | Fibre glass, connector A: ST, connector B: LC

- Gradient glass-fibre cable for flexing applications
- PVC outer jacket
- Silicone-free
- Flame retardant
- Not oil-resistant
- Guarantee up to 4 years
Part No.
Fibre diameter approx.
Connector
General properties
Fold
Base article
CFLG88.2.50/125 Fold
Connectors
Fold
Connector design
Straight on both sides Fold
Connector B
LC Fold
Connector A
ST Fold
Connector
Connector ST/Connector LC Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
7 Fold
number of fibres
2 Fold
Weights
Fold
Weight per km [kg/km]
44 Fold
Technical data
Fold
Fibre identification
blue with black numbers Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
0 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, flexible [mm]
42 Fold
Min. bend radius, fixed [mm]
28 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, e-chain [mm]
52.5 Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Electrical information
Fold
Attenuation [dB/km] @ 1300 nm
≤ 1,0 Fold
Attenuation [dB/km] @ 850 nm
≤ 3,0 Fold
Bandwidth [MHz x km] @ 850 nm
≥ 200 Fold
Bandwidth [MHz x km] @ 1300 nm
≥ 500 Fold
Cable structure
Fold
Fibre type
GOF Multimode Fold
Properties and approvals
Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
CE
According to 2014/35/EU Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
UV resistance
none Fold

Sales Consulting