Fast assembly in 3 steps
- Step 1: Mounting the holder on the T-profile
- Step 2: Put on the ZLW unit
- Step 3: Attach to the sliding blocks on the side
- Step 4: Done
The mounting brackets are available for drylin® construction profiles WSX, spindle axes SAW(C) & toothed belt axes ZLW in sizes 0630/1040/1080/1660.
The material consists of anodized aluminum.
| Part No. | Construction profile | Suitable for linear module | Toothed belt axis |
| AK-0037 | WSX-06-30 | SAW(C)-0630 | ZLW-0630 |
| AK-0038 | WSX-10-40 | SAW(C)-1040 | ZLW-1040 |
| AK-0039 | WSX-10-80 | SAW-1080 | ZLW-1080 |
| AK-0040 | WSX-16-60 | SAW-1660 | ZLW-1660 |