Home > Linear technology > drylin C > drylin C roller carriage | Made of zinc die-casting | With clearance adjustment >

drylin C roller carriage | Made of zinc die-casting | With clearance adjustment

Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
New
miniatur_icon
cost_effective
silent
  • Smooth manual operation: Play and guidance adjustable via eccentric rollers
  • Cost-effective carriages thanks to zinc die-casting
  • For loads up to 200 N
  • 100% lubrication-free and maintenance-free
Part No.
size
Design
Dimensions
Fold
f8898819-2688-49e5-9337-53bf16d404d8-origin-DRL_TD_CSO-3021-01-CA-D_1
size
3030 Unfold Fold
A [mm]
28 Unfold Fold
C [mm]
100 Unfold Fold
C2 [mm]
40 Unfold Fold
H2 [mm]
1 Unfold Fold
H3 [mm]
8 Unfold Fold
a [mm]
30 Unfold Fold
H [mm]
30 Unfold Fold
h2 [mm]
13.5 Unfold Fold
Weights
Fold
Weight [g]
593.959 Unfold Fold
General properties
Fold
New status
Design
Standard Unfold Fold
Brand name
drylin Unfold Fold
Mechanical properties
Fold
Static load capacity Coz+ [N]
200 Unfold Fold
Static load capacity Coy [N]
200 Unfold Fold
Static load capacity Moy [Nm]
4 Unfold Fold
Static load capacity Moz [Nm]
4 Unfold Fold
Static load capacity Mox [Nm]
2 Unfold Fold
Static load capacity Coz- [N]
200 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download