Home > Linear technology > drylin C > drylin® C rail | Aluminum >

drylin® C rail | Aluminum

Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
Picture 02
Picture 03
New
miniatur_icon
cost_effective
silent
  • Compatible rail for our drylin W roller guide CW-3030-10-31-02
  • High design flexibility for loads up to 200 N
  • 30 mm rail width and 30 mm system height
Part No.
Hole pattern rail
Technical data
Fold
Hole pattern rail
Standard drilling pattern Unfold Fold
k1 thread
M4 Unfold Fold
Dimensions
Fold
f8898819-2688-49e5-9337-53bf16d404d8-origin-DRL_TD_CSO-3021-01-CA-D_1
K3 [mm]
3.7 Unfold Fold
A1 [mm]
1 Unfold Fold
h1 [mm]
1.3 Unfold Fold
h3 [mm]
3.5 Unfold Fold
C5/C6 (max.) [mm]
49.5 Unfold Fold
Min. length [mm]
100 Unfold Fold
C3 [mm]
21 Unfold Fold
h [mm]
21 Unfold Fold
H2 [mm]
1 Unfold Fold
C4 [mm]
60 Unfold Fold
C5/C6 (min.) [mm]
20 Unfold Fold
a [mm]
30 Unfold Fold
Max. length [mm]
3000 Unfold Fold
Weights
Fold
Weight [g]
717 Unfold Fold
General properties
Fold
New status
Brand name
drylin Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download