中文
drylin C rail cover with additional M4 plain hole in z-direction

Rail cover with additional M4 plain hole in z-direction
Part No.
size
Dimensions
Fold
size
3030 Fold
K3 [mm]
4.5 Fold
T [mm]
3 Fold
C3 [mm]
21 Fold
h [mm]
21 Fold
a [mm]
30 Fold
T2 [mm]
10 Fold
T3 [mm]
15 Fold
h2 [mm]
10 Fold
Weights
Fold
Weight [g]
24.276 Fold
General properties
Fold
New status
Brand name
drylin Fold

Sales Consulting