中文
drylin® C metal bracket for lateral screw connection of the rail with M4 plain hole

Metal bracket for lateral screw connection of the rail with M4 plain hole
Part No.
size
Dimensions
Fold
size
3030 Fold
K3 [mm]
4.5 Fold
T [mm]
3 Fold
C3 [mm]
21 Fold
h [mm]
17.5 Fold
a [mm]
30 Fold
T2 [mm]
15 Fold
h2 [mm]
10 Fold
Weights
Fold
Weight [g]
25.282 Fold
General properties
Fold
New status
Brand name
drylin Fold

Sales Consulting